
Reciprocating compressor, B43CB
123F8420
Refrigerants: R600a, Segment usage: Refrigeration LT, Compressor power supply [V]: 220-240/1/60
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: B range
123F8420
Product specifications
Characteristic | Value |
|---|---|
| Applications | LBP |
| Approval | VDE |
| Brand technique | Reciprocating compressor |
| Capacity Control | Fixed speed |
| Compressor power supply [V] | 220-240/1/60 |
| Contains batteries | No |
| Description | B43CB |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | B |
| Material Description | B43CB; 220-240V/60Hz; I-PACK |
| Model number | B43CB |
| Network power supply [V/Ph/Hz] | 220-240/1/60 |
Characteristic | Value |
|---|---|
| Packing format | Industrial pack |
| Packing quantity | 125 |
| Product group | Hermetic compressors |
| Product line | Commercial Compressors |
| Product name | Reciprocating compressor B |
| Product Type | B43 |
| Refrigerants | R600a |
| Segment usage | Refrigeration LT |
| Swept volume [cm3] | 4.30 cm³ |
| Technology | Reciprocating |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 4.8 Kilogram |
| Net weight | 4.6 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 6.7 Liter |