
Reciprocating compressor, B35C
123F8416
Refrigerants: R600, Segment usage: Refrigeration LT, Compressor power supply [V]: 220/1/60
123F8416
Product specifications
Characteristic | Value |
|---|---|
| Applications | LBP |
| Approval | CE |
| Brand technique | Reciprocating compressor |
| Capacity Control | Fixed speed |
| China RoHS compliance | Yes without exemptions |
| Compressor power supply [V] | 220/1/60 |
| Contains batteries | No |
| Description | B35C |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes without exemptions |
| Family | B |
| In scope of WEEE | No |
| Material Description | B35C; 220V/60Hz; I-PACK |
| Model number | B35C |
Characteristic | Value |
|---|---|
| Network power supply [V/Ph/Hz] | 220-240/1/60 |
| Oil level switch | None |
| Packing format | Industrial pack |
| Product group | Hermetic compressors |
| Product line | Commercial Compressors |
| Product name | Reciprocating compressor B |
| Product Type | B35 |
| REACH Candidate List substances | No |
| Refrigerants | R600 |
| Segment usage | Refrigeration LT |
| Swept volume [cm3] | 3.50 cm³ |
| Technology | Reciprocating |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 4.8 Kilogram |
| Net weight | 4.6 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 6.675 Liter |
| EAN/UPC | 5702424664428 |