
Reciprocating compressor, B60CBL
123F8411
Refrigerants: R600a, Segment usage: Refrigeration LT, Compressor power supply [V]: 230/1/50
123F8411
Product specifications
Characteristic | Value |
|---|---|
| Applications | LBP |
| Approval | CE |
| Brand technique | Reciprocating compressor |
| Capacity Control | Fixed speed |
| China RoHS compliance | Yes without exemptions |
| Compressor power supply [V] | 230/1/50 |
| Contains batteries | No |
| Description | B60CBL |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes without exemptions |
| Family | B |
| Frequency [Hz] | 50 |
| High value of nominal voltage at 50Hz [V] | 240 V |
| High value of voltage range at 50Hz [V] | 264 V |
| Identical product | 123B8411123B8412123B8423123F8412123F8423 |
| In scope of WEEE | No |
| InspectionText | B60CBL; 220-240V/50Hz; I-PACK |
| Low value of nominal voltage at 50Hz [V] | 220 V |
Characteristic | Value |
|---|---|
| Low value of voltage range at 50Hz [V] | 187 V |
| Material Description | B60CBL; 220-240V/50Hz; I-PACK |
| Model number | B60CBL |
| Network power supply [V/Ph/Hz] | 220-240/1/50 |
| Oil level switch | None |
| Packing format | Industrial pack |
| Packing quantity | 125 |
| Product group | Hermetic compressors |
| Product line | Commercial Compressors |
| Product name | Reciprocating compressor B |
| Product Type | B60 |
| REACH Candidate List substances | No |
| Refrigerants | R600a |
| Rotational speed at 50Hz [rpm] | 3000 rpm |
| Segment usage | Refrigeration LT |
| Swept volume [cm3] | 6.00 cm³ |
| Technology | Reciprocating |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 5.2 Kilogram |
| Net weight | 5 Kilogram |
| Volume | 6.675 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702424664473 |
| Proposition 65 | Cancer and Reproductive Harm |