
Reciprocating compressor, B43H5L
123F8114
Refrigerants: R134a, Segment usage: Refrigeration LT, Compressor power supply [V]: 115/1/60
123F8114
Product specifications
Characteristic | Value |
|---|---|
| Applications | LBP |
| Approval | CE |
| Brand technique | Reciprocating compressor |
| Capacity Control | Fixed speed |
| China RoHS compliance | Yes without exemptions |
| Compressor power supply [V] | 115/1/60 |
| Contains batteries | No |
| Description | B43H5L |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes without exemptions |
| Family | B |
| Frequency [Hz] | 60 |
| High value of nominal voltage at 60Hz [V] | 120 V |
| High value of voltage range at 60Hz [V] | 127 V |
| Identical product | 123B8114 |
| In scope of WEEE | No |
| Low value of nominal voltage at 60Hz [V] | 110 V |
| Low value of voltage range at 60Hz [V] | 94 V |
Characteristic | Value |
|---|---|
| Material Description | B43H5L; 110-120V 60Hz ~1; I-PACK |
| Model number | B43H5L |
| Network power supply [V/Ph/Hz] | 115-127/1/60 |
| Oil level switch | None |
| Packing format | Industrial pack |
| Packing quantity | 125 |
| Product group | Hermetic compressors |
| Product line | Commercial Compressors |
| Product name | Reciprocating compressor B |
| Product Type | B43 |
| REACH Candidate List substances | No |
| Refrigerants | R134a |
| Rotational speed at 60Hz [rpm] | 3600 rpm |
| Segment usage | Refrigeration LT |
| Speed Platform | Fixed-speed |
| Swept volume [cm3] | 4.30 cm³ |
| Technology | Reciprocating |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 5.2 Kilogram |
| Net weight | 5 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 6.675 Liter |
| EAN/UPC | 5702424664763 |