
Reciprocating compressor, B38H5L
123F8111
Refrigerants: R134a, Compressor power supply [V]: 115/1/60
123F8111
Product specifications
Characteristic | Value |
|---|---|
| Applications | LBP |
| Approval | CE |
| Brand technique | Reciprocating compressor |
| Capacity Control | Fixed speed |
| China RoHS compliance | Yes without exemptions |
| Compressor power supply [V] | 115/1/60 |
| Contains batteries | No |
| Description | B38H5L |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes without exemptions |
| Family | B |
| In scope of WEEE | No |
| Material Description | B38H5L; 110-120V 60Hz ~1; I-PACK |
| Model number | B38H5L |
Characteristic | Value |
|---|---|
| Network power supply [V/Ph/Hz] | 115-127/1/60 |
| Oil level switch | None |
| Packing format | Industrial pack |
| Packing quantity | 125 |
| Product group | Hermetic compressors |
| Product line | Commercial Compressors |
| Product name | Reciprocating compressor B |
| Product Type | B3 |
| REACH Candidate List substances | No |
| Refrigerants | R134a |
| Segment usage | Refrigeration LT |
| Swept volume [cm3] | 3.80 cm³ |
| Technology | Reciprocating |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 4.8 Kilogram |
| Net weight | 4.6 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 6.675 Liter |
| EAN/UPC | 5702424664787 |