
Reciprocating compressor, B43H
123F8104
Refrigerants: R134a, Segment usage: Refrigeration LT, Compressor power supply [V]: 230/1/50 230/1/60
123F8104
Product specifications
Characteristic | Value |
|---|---|
| Applications | LBP |
| Approval | CE |
| Auxiliary winding resistance (start winding) for single-phase compressors [Ohm] | 9.40 Ohm |
| Brand technique | Reciprocating compressor |
| Capacity Control | Fixed speed |
| Colour | Black |
| Compressor power supply [V] | 230/1/50 230/1/60 |
| Configuration code | Single |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Cut in current LST [A] | 427.0 A |
| Cut in current LST 50Hz [A] | 4.27 A |
| Description | B43H |
| DG Indicator Profile | Not relevant for dangerous goods |
| Discharge connection angle [°] | 90 ° |
| Discharge connection comments | Rubber plug |
| Discharge connection diameter [mm] | 5.10 mm |
| Discharge connection height [mm] | 110 mm |
| Discharge connection material | Copper |
| Economizer | No |
| Family | B |
| Frequency [Hz] | 50/60 |
| Height from baseplate [mm] | 145 mm |
| High value of nominal voltage at 50Hz [V] | 240 V |
| High value of nominal voltage at 60Hz [V] | 240 V |
| High value of voltage range at 50Hz [V] | 255 V |
| High value of voltage range at 60Hz [V] | 255 V |
| In scope of WEEE | No |
| Low value of nominal voltage at 50Hz [V] | 220 V |
| Low value of nominal voltage at 60Hz [V] | 220 V |
| Low value of voltage range at 50Hz [V] | 187 V |
| Low value of voltage range at 60Hz [V] | 187 V |
| LRA LST [A] | 12.0 A |
| LRA LST 50Hz [A] | 12.00 A |
| Main winding resistance for single-phase compressors [Ohm] | 26.50 Ohm |
| Material Description | B43H; 220-240V 50/60Hz ~1; I-PACK |
| Model number | B43H |
Characteristic | Value |
|---|---|
| Motor type | RSIR |
| Network power supply [V/Ph/Hz] | 200-240/1/50-60 |
| No. of phases (compressor) | 1 |
| Oil level switch | None |
| Oil quantity [cm3] | 130 cm³ |
| Oil type | POE |
| Packing format | Industrial pack |
| Packing quantity | 125 |
| Phase | 1 |
| Process connection angle [°] | 90.00 ° |
| Process connection comments | Rubber plug |
| Process connection diameter [mm] | 6.1 mm |
| Process connection material | Copper |
| Product group | Hermetic compressors |
| Product line | Commercial Compressors |
| Product name | Reciprocating compressor B |
| Product Type | B43 |
| Refrigerant charge [kg] [Max] | 0.30 kg |
| Refrigerants | R134a |
| Rotational speed at 50Hz [rpm] | 3000 rpm |
| Rotational speed at 60Hz [rpm] | 3600 rpm |
| Segment usage | Refrigeration LT |
| Suction connection angle [°] | 90 ° |
| Suction connection diameter [mm] | 6.10 mm |
| Suction connection height [mm] | 106 mm |
| Suction connection material | Copper |
| Swept volume [cm3] | 4.30 cm³ |
| Technology | Reciprocating |
| Total height [mm] | 149.0 mm |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
| Voltage 50Hz [V] | 220 V |
| Voltage 50Hz [V] [Max] | 240 V |
| Voltage 60Hz [V] | 220 V |
| Voltage 60Hz [V] [Max] | 240 V |
| Winding temperature short term [°C] [Max] | 135 °C |
| Winding temperature stat [°C] [Max] | 115 °C |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 5.6 Kilogram |
| Net weight | 5.4 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 6.675 Liter |
| EAN/UPC | 5702424664855 |