Hermetic Reciprocating compressors
Products shown: 2
MT / MTZ
Maneurop® compressors of the MT and MTZ series are of type hermetic with pistons. They are defined for applications at high and medium temperature evaporation. The MT series is designed for use with refrigerant A22.These compressors work with Danfoss mineral oil Maneurop type 160P. The MTZ series is for its part intended for refrigerants HFC,R134a,R407C,R404A and R507. MTZ compressors work with Danfoss Polyolester oil Maneurop type 160PZ. MTZ compressors can be used in new facilities, but also replacing compressors MTE in existing systems. MT and MTZ compressors have a large internal free volume which effectively protects them against liquid returns on suction. The MT and MTZ compressors are totally gas cooled sucked
NTZ
The Danfoss NTZ compressor is a reciprocating compressor designed for low-temperature refrigeration applications. It is part of the Maneurop® family and is known for its reliability and efficiency. The NTZ series features robust construction, advanced protection mechanisms, and is designed to operate efficiently under varying load conditions, ensuring consistent performance and energy savings.