PSF
Danfoss scroll compressor PSF for R32 is available as single compressor and can be assembled in tandem. PSF series scroll compressor benefit from an improved design to achieve the highest efficiency and increased lifetime.
Features and benefits
- Intermediate discharge valves (IDVs) increase seasonal efficiency
- Internal Non Return Valve (INRV) prevents excessive leak rate from high pressure side
- Heat shield lowers the heat transfer between discharge and suction gas and the acoustic level
- Integrated discharge gas temperature protection (DGT)
- Built in pressure ratio optimization dedicated to heat pump application
- Lead free polymer bearings improve behavior under poor lubrication conditions
- Patented gas path flow with gas intake design induces higher resistance to liquid slugging
- Injection port to both enlarge the application envelope and improve efficiency