Danfoss logo
DSN-product-category

DSN

Danfoss scroll compressor DSN for R290 is available as single and manifolding compressor. DSN series scroll compressor benefit from an improved design to achieve the highest efficiency and increased lifetime.

Features and benefits

  • Intermediate discharge valves (IDVs) increase seasonal efficiency
  • Heat shield lowers the heat transfer between discharge and suction gas and the sound level
  • Internal Non Return Valve (INRV) prevents excessive leak rate from high pressure side
  • Lead free polymer bearings improve behavior under poor lubrication conditions
  • Patented motor cap for optimal motor cooling and higher resistance to liquid slugging
  • Brazed type oil pipe connection, no leakage risk