DSG
Danfoss DSG compressors excel in process chillers, comfort cooling, and heat pumps, offering efficiency with R1234ze and R515B refrigerants. The DSG range targets process chillers, comfort cooling, and heat pumps in the 40 to 240T range (650kW@50Hz), specifically optimized for these refrigerants. These compressors achieve higher efficiency without expanding their footprint. The DSG range stands as a reliable solution, offering efficient performance across diverse industrial cooling and heating applications.
Features and benefits
- Specific internal non return valve : ZNRV
- Discharge port gas deflector lowers the sound level
- New generation of intermediate discharge valve increase the seasonal efficiency
- High slenderness wrap for compactness
- Orbital disk for compactness
- Flared and stretched midshell
- Specific gas path flow
- Flanged polymer bearing for better reliability
- The oil baffle ensures proper lubrication and reduces oil carryover, enhancing efficiency and reliability.