DSF
DSF series scroll compressor benefit from an improved design to achieve the highest efficiency and increased life time.
Features and benefits
- Intermediate Discharge Valves (IDVs) increase seasonal efficiency.
- Heat shield lowers the heat transfer between discharge and suction gas, reducing the sound level.
- Internal Non-Return Valve (INRV) prevents excessive leak rate from the high-pressure side.
- Lead-Free Polymer Bearings improve behavior under poor lubrication conditions.
- Patented Motor Cap ensures optimal motor cooling.
- Organ Pipe masters oil circulation in manifold configuration
- The DSF090-200 model offers higher resistance to liquid slugging due to its patented motor cap design.
- The DSF270-530 model includes Integrated Discharge Gas Temperature Protection (DGT) for additional safety and reliability, and features a patented gas path flow with gas intake design that induces higher resistance to liquid slugging.