Danfoss logo
DCH-product-category

DCH

The Danfoss DCH290 scroll compressor for R410A is available as a single compressor unit. The DCH290 model benefits from an improved design that achieves the highest efficiency and extends the compressor's lifetime.

Features and benefits

  • Second upper cap to better prevent heat and pressure impact to scroll operating from high pressure side
  • Scroll with IDV for better seasonal efficiency and liquid handling capability
  • Optimized scroll wrap
  • Orbital disk to replace Oldham coupling for overall upgrade of performance/liquid handling/lightweight design
  • High position suction port for better oil sump temperature control
  • Lead free polymer bearings improve behavior under poor lubrication conditions