CH
The Danfoss CH series scroll compressors, including the CH290 and CH485 variants, are engineered for a wide range of HVAC applications such as rooftops, chillers, and process cooling. Renowned for their reliability, efficiency, and versatility, these compressors utilize R410A refrigerant and are designed to minimize environmental impact with a focus on reducing carbon footprint and ozone depletion potential. With a reference service life of 10 years, the CH series ensures long-term performance and sustainability. Ideal for commercial and industrial use, these compressors offer compact size and high efficiency, making them a preferred choice for modern HVAC systems.
Features and benefits
- Features a heat shield that lowers the heat transfer between discharge and suction gas, reducing acoustic levels and improving efficiency.
- Dedicated scroll profile optimized for R410A refrigerant, ensuring maximum efficiency and performance.
- Equipped with liquid slug protection per suction fitting in the upper position, safeguarding the compressor from potential damage.