BOCK, Miscellaneous, Miscellaneous
097B96144
Compressors spare parts, Additional info.HG HC-comp., Legacy BOCK ID: 96144
Product specifications
Characteristic | Value |
---|---|
Brand | BOCK |
DG Indicator Profile | Not relevant for dangerous goods |
In scope of WEEE and contain batteries | No |
Legacy BOCK ID | 96144 |
Material Description | Additional info.HG HC-comp. |
Characteristic | Value |
---|---|
Product group | Compressors spare parts |
Product line | Danfoss BOCK® |
Product name | Miscellaneous |
Product Type | Miscellaneous |
General specifications
Characteristic | Value |
---|---|
Gross weight | 1 Gram |
Net weight | 1 Gram |
Characteristic | Value |
---|---|
EAN | 5715162970034 |