BOCK, Motor component, Kit
097B80937
Compressors spare parts, Set-speed controller XGE-4C, Legacy BOCK ID: 80937
Product specifications
Characteristic | Value |
---|---|
Brand | BOCK |
Description | Set-speed controller XGE-4C |
DG Indicator Profile | Not relevant for dangerous goods |
In scope of WEEE | No |
In scope of WEEE and contain batteries | No |
Legacy BOCK ID | 80937 |
Characteristic | Value |
---|---|
Material Description | Set-speed controller XGE-4C |
Product group | Compressors spare parts |
Product line | Danfoss BOCK® |
Product name | Motor component |
Product Type | Kit |
General specifications
Characteristic | Value |
---|---|
Gross weight | 400 Gram |
Net weight | 400 Gram |
Characteristic | Value |
---|---|
EAN | 5715162552674 |