BOCK, Connector, Flange
097B80057
Compressors spare parts, Set-rear bearing flange+oil p., Legacy BOCK ID: 80057
Product specifications
Characteristic | Value |
---|---|
Brand | BOCK |
Description | Set-rear bearing flange+oil p. |
DG Indicator Profile | Not relevant for dangerous goods |
In scope of WEEE | No |
In scope of WEEE and contain batteries | No |
Legacy BOCK ID | 80057 |
Characteristic | Value |
---|---|
Material Description | Set-rear bearing flange+oil p. |
Product group | Compressors spare parts |
Product line | Danfoss BOCK® |
Product name | Connector |
Product Type | Flange |
General specifications
Characteristic | Value |
---|---|
Gross weight | 4.85 Kilogram |
Net weight | 4.85 Kilogram |
Characteristic | Value |
---|---|
EAN | 5715162558089 |