BOCK, Compression component, Piston pin
097B70450
Compressors spare parts, Piston pin ø15x8x30, Legacy BOCK ID: 70450
Product specifications
Characteristic | Value |
---|---|
Brand | BOCK |
Contain batteries | No |
Description | Piston pin ø15x8x30 |
DG Indicator Profile | Not relevant for dangerous goods |
In scope of WEEE | No |
Legacy BOCK ID | 70450 |
Characteristic | Value |
---|---|
Material Description | Piston pin ø15x8x30 |
Product group | Compressors spare parts |
Product line | Danfoss BOCK® |
Product name | Compression component |
Product Type | Piston pin |
General specifications
Characteristic | Value |
---|---|
Gross weight | 24 Gram |
Net weight | 24 Gram |
Characteristic | Value |
---|---|
EAN | 5715162558478 |