BOCK, Connector, Valve
097B70301
Compressors spare parts, Non-return valve ø28, Legacy BOCK ID: 70301
Product specifications
Characteristic | Value |
---|---|
Brand | BOCK |
DG Indicator Profile | Not relevant for dangerous goods |
In scope of WEEE | No |
In scope of WEEE and contain batteries | No |
Legacy BOCK ID | 70301 |
Characteristic | Value |
---|---|
Material Description | Non-return valve ø28 |
Product group | Compressors spare parts |
Product line | Danfoss BOCK® |
Product name | Connector |
Product Type | Valve |
General specifications
Characteristic | Value |
---|---|
Gross weight | 500 Gram |
Net weight | 500 Gram |
Characteristic | Value |
---|---|
EAN | 5715162967508 |