BOCK, Connector, Washer
097B51300
Compressors spare parts, Thrust washer ø69xø52x3,06, Legacy BOCK ID: 51300
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Thrust washer ø69xø52x3,06 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 51300 |
Characteristic | Value |
|---|---|
| Material Description | Thrust washer ø69xø52x3,06 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Washer |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 40 Gram |
| Net weight | 40 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162560600 |