BOCK, Connector, Washer
097B50805
Compressors spare parts, Thrust washer ø105xø82x2,5, Legacy BOCK ID: 50805
Product specifications
Characteristic | Value |
---|---|
Brand | BOCK |
Description | Thrust washer ø105xø82x2,5 |
DG Indicator Profile | Not relevant for dangerous goods |
In scope of WEEE | No |
In scope of WEEE and contain batteries | No |
Legacy BOCK ID | 50805 |
Characteristic | Value |
---|---|
Material Description | Thrust washer ø105xø82x2,5 |
Product group | Compressors spare parts |
Product line | Danfoss BOCK® |
Product name | Connector |
Product Type | Washer |
General specifications
Characteristic | Value |
---|---|
Gross weight | 60 Gram |
Net weight | 60 Gram |
Characteristic | Value |
---|---|
EAN | 5715162895795 |