BOCK, Miscellaneous, Miscellaneous
097B50786
Compressors spare parts, Oil bounce guard, Legacy BOCK ID: 50786
Product specifications
Characteristic | Value |
---|---|
Brand | BOCK |
Description | Oil bounce guard |
DG Indicator Profile | Not relevant for dangerous goods |
In scope of WEEE | No |
In scope of WEEE and contain batteries | No |
Legacy BOCK ID | 50786 |
Characteristic | Value |
---|---|
Material Description | Oil bounce guard |
Product group | Compressors spare parts |
Product line | Danfoss BOCK® |
Product name | Miscellaneous |
Product Type | Miscellaneous |
General specifications
Characteristic | Value |
---|---|
Gross weight | 30 Gram |
Net weight | 30 Gram |
Characteristic | Value |
---|---|
EAN | 5715162892787 |