BOCK, Connector, Clamp
097B50498
Compressors spare parts, Closing plate f.single clamp, Legacy BOCK ID: 50498
Product specifications
Characteristic | Value |
---|---|
Brand | BOCK |
Description | Closing plate f.single clamp |
DG Indicator Profile | Not relevant for dangerous goods |
In scope of WEEE | No |
In scope of WEEE and contain batteries | No |
Legacy BOCK ID | 50498 |
Characteristic | Value |
---|---|
Material Description | Closing plate f.single clamp |
Product group | Compressors spare parts |
Product line | Danfoss BOCK® |
Product name | Connector |
Product Type | Clamp |
General specifications
Characteristic | Value |
---|---|
Gross weight | 1 Gram |
Net weight | 1 Gram |
Characteristic | Value |
---|---|
EAN | 5715162890684 |