BOCK, Mounting, Miscellaneous
097B50431
Compressors spare parts, Holder f.terminal strip, Legacy BOCK ID: 50431
Product specifications
Characteristic | Value |
---|---|
Brand | BOCK |
Description | Holder f.terminal strip |
DG Indicator Profile | Not relevant for dangerous goods |
In scope of WEEE | No |
In scope of WEEE and contain batteries | No |
Legacy BOCK ID | 50431 |
Characteristic | Value |
---|---|
Material Description | Holder f.terminal strip |
Product group | Compressors spare parts |
Product line | Danfoss BOCK® |
Product name | Mounting |
Product Type | Miscellaneous |
General specifications
Characteristic | Value |
---|---|
Gross weight | 6 Gram |
Net weight | 6 Gram |
Characteristic | Value |
---|---|
EAN | 5715162892343 |