BOCK, Electrical component, Temperature sensor
097B50368
Compressors spare parts, Temp.measur.tape 116°-154°, Legacy BOCK ID: 50368
Product specifications
Characteristic | Value |
---|---|
Brand | BOCK |
Description | Temp.measur.tape 116°-154° |
DG Indicator Profile | Not relevant for dangerous goods |
In scope of WEEE | No |
In scope of WEEE and contain batteries | No |
Legacy BOCK ID | 50368 |
Characteristic | Value |
---|---|
Material Description | Temp.measur.tape 116°-154° |
Product group | Compressors spare parts |
Product line | Danfoss BOCK® |
Product name | Electrical component |
Product Type | Temperature sensor |
General specifications
Characteristic | Value |
---|---|
Gross weight | 150 Milligram |
Net weight | 150 Milligram |
Characteristic | Value |
---|---|
EAN | 5715162895597 |