BOCK, Connector, Valve set
097B50252
Compressors spare parts, Valve plate cpl. ø50/55, Legacy BOCK ID: 50252
Product specifications
Characteristic | Value |
---|---|
Brand | BOCK |
DG Indicator Profile | Not relevant for dangerous goods |
In scope of WEEE and contain batteries | No |
Legacy BOCK ID | 50252 |
Material Description | Valve plate cpl. ø50/55 |
Characteristic | Value |
---|---|
Product group | Compressors spare parts |
Product line | Danfoss BOCK® |
Product name | Connector |
Product Type | Valve set |
General specifications
Characteristic | Value |
---|---|
Gross weight | 640 Gram |
Net weight | 640 Gram |
Characteristic | Value |
---|---|
EAN | 5715162968918 |