BOCK, Heater, Crankcase heater
097B50235
Compressors Accessories, Oils.heat.cpl. 40W 72V DC, Legacy BOCK ID: 50235
Product specifications
Characteristic | Value |
---|---|
Brand | BOCK |
Description | Oils.heat.cpl. 40W 72V DC |
DG Indicator Profile | Not relevant for dangerous goods |
In scope of WEEE | No |
In scope of WEEE and contain batteries | No |
Legacy BOCK ID | 50235 |
Characteristic | Value |
---|---|
Material Description | Oils.heat.cpl. 40W 72V DC |
Power supply | 72V DC |
Product group | Compressors Accessories |
Product line | Danfoss BOCK® |
Product name | Heater |
Product Type | Crankcase heater |
General specifications
Characteristic | Value |
---|---|
Gross weight | 200 Gram |
Net weight | 200 Gram |
Characteristic | Value |
---|---|
EAN | 5715162892817 |