BOCK, Mounting, Grommets
097B50195
Compressors spare parts, Rubber plate 28x2/ca.65 sho.A, Legacy BOCK ID: 50195
Product specifications
Characteristic | Value |
---|---|
Brand | BOCK |
Description | Rubber plate 28x2/ca.65 sho.A |
DG Indicator Profile | Not relevant for dangerous goods |
In scope of WEEE | No |
In scope of WEEE and contain batteries | No |
Legacy BOCK ID | 50195 |
Characteristic | Value |
---|---|
Material Description | Rubber plate 28x2/ca.65 sho.A |
Product group | Compressors spare parts |
Product line | Danfoss BOCK® |
Product name | Mounting |
Product Type | Grommets |
General specifications
Characteristic | Value |
---|---|
Gross weight | 85 Gram |
Net weight | 85 Gram |
Characteristic | Value |
---|---|
EAN | 5715162893487 |