BOCK, Heater, Crankcase heater
097B50185
Compressors spare parts, Spiral coil.tu.NS10 (10-40)*EX, Legacy BOCK ID: 50185
Product specifications
Characteristic | Value |
---|---|
Brand | BOCK |
Description | Spiral coil.tu.NS10 (10-40)*EX |
DG Indicator Profile | Not relevant for dangerous goods |
In scope of WEEE | No |
In scope of WEEE and contain batteries | No |
Legacy BOCK ID | 50185 |
Characteristic | Value |
---|---|
Material Description | Spiral coil.tu.NS10 (10-40)*EX |
Product group | Compressors spare parts |
Product line | Danfoss BOCK® |
Product name | Heater |
Product Type | Crankcase heater |
General specifications
Characteristic | Value |
---|---|
Gross weight | 25 Gram |
Net weight | 25 Gram |
Characteristic | Value |
---|---|
EAN | 5715162895405 |