BOCK, Electrical component, Temperature sensor
097B50159
Compressors spare parts, Therm.prot.th.cpl.1/8"NPTF *EX, Legacy BOCK ID: 50159
Product specifications
Characteristic | Value |
---|---|
Brand | BOCK |
Description | Therm.prot.th.cpl.1/8"NPTF *EX |
DG Indicator Profile | Not relevant for dangerous goods |
In scope of WEEE | No |
In scope of WEEE and contain batteries | No |
Legacy BOCK ID | 50159 |
Characteristic | Value |
---|---|
Material Description | Therm.prot.th.cpl.1/8"NPTF *EX |
Product group | Compressors spare parts |
Product line | Danfoss BOCK® |
Product name | Electrical component |
Product Type | Temperature sensor |
General specifications
Characteristic | Value |
---|---|
Gross weight | 80 Gram |
Net weight | 80 Gram |
Characteristic | Value |
---|---|
EAN | 5715162895726 |