BOCK, Connector, Screw
097B50056
Compressors spare parts, Locking screw 1/4"NPTF, Legacy BOCK ID: 50056
Product specifications
Characteristic | Value |
---|---|
Brand | BOCK |
Description | Locking screw 1/4"NPTF |
DG Indicator Profile | Not relevant for dangerous goods |
In scope of WEEE | No |
In scope of WEEE and contain batteries | No |
Legacy BOCK ID | 50056 |
Characteristic | Value |
---|---|
Material Description | Locking screw 1/4"NPTF |
Product group | Compressors spare parts |
Product line | Danfoss BOCK® |
Product name | Connector |
Product Type | Screw |
General specifications
Characteristic | Value |
---|---|
Gross weight | 7.9 Gram |
Net weight | 7.9 Gram |
Characteristic | Value |
---|---|
EAN | 5715162562536 |