BOCK, Housing, Hood
097B08919
Compressors spare parts, Set-air guide hood, Legacy BOCK ID: 08919
Product specifications
Characteristic | Value |
---|---|
Brand | BOCK |
Description | Set-air guide hood |
DG Indicator Profile | Not relevant for dangerous goods |
In scope of WEEE | No |
In scope of WEEE and contain batteries | No |
Legacy BOCK ID | 08919 |
Characteristic | Value |
---|---|
Material Description | Set-air guide hood |
Product group | Compressors spare parts |
Product line | Danfoss BOCK® |
Product name | Housing |
Product Type | Hood |
General specifications
Characteristic | Value |
---|---|
Gross weight | 2.3 Kilogram |
Net weight | 2.3 Kilogram |
Characteristic | Value |
---|---|
EAN | 5715162580639 |