BOCK, Bearing component, Crankshaft
097B07232
Compressors spare parts, Crankshaft w.ring 38 stroke, Legacy BOCK ID: 07232
Product specifications
Characteristic | Value |
---|---|
Brand | BOCK |
Description | Crankshaft w.ring 38 stroke |
DG Indicator Profile | Not relevant for dangerous goods |
In scope of WEEE | No |
In scope of WEEE and contain batteries | No |
Legacy BOCK ID | 07232 |
Characteristic | Value |
---|---|
Material Description | Crankshaft w.ring 38 stroke |
Product group | Compressors spare parts |
Product line | Danfoss BOCK® |
Product name | Bearing component |
Product Type | Crankshaft |
General specifications
Characteristic | Value |
---|---|
Gross weight | 1668 Kilogram |
Net weight | 1668 Kilogram |
Characteristic | Value |
---|---|
EAN | 5715162891148 |