BOCK, Compression component, Piston kit
097B07116
Compressors spare parts, Piston ø65 contoured+optim., Legacy BOCK ID: 07116
Product specifications
Characteristic | Value |
---|---|
Brand | BOCK |
Description | Piston ø65 contoured+optim. |
DG Indicator Profile | Not relevant for dangerous goods |
In scope of WEEE | No |
In scope of WEEE and contain batteries | No |
Legacy BOCK ID | 07116 |
Characteristic | Value |
---|---|
Material Description | Piston ø65 contoured+optim. |
Product group | Compressors spare parts |
Product line | Danfoss BOCK® |
Product name | Compression component |
Product Type | Piston kit |
General specifications
Characteristic | Value |
---|---|
Gross weight | 125 Gram |
Net weight | 125 Gram |
Characteristic | Value |
---|---|
EAN | 5715162893081 |