BOCK, Miscellaneous, Miscellaneous
097B06961
Compressors spare parts, Spring steel sheet, Legacy BOCK ID: 06961
Product specifications
Characteristic | Value |
---|---|
Brand | BOCK |
Description | Spring steel sheet |
DG Indicator Profile | Not relevant for dangerous goods |
In scope of WEEE | No |
In scope of WEEE and contain batteries | No |
Legacy BOCK ID | 06961 |
Characteristic | Value |
---|---|
Material Description | Spring steel sheet |
Product group | Compressors spare parts |
Product line | Danfoss BOCK® |
Product name | Miscellaneous |
Product Type | Miscellaneous |
General specifications
Characteristic | Value |
---|---|
Gross weight | 200 Milligram |
Net weight | 200 Milligram |
Characteristic | Value |
---|---|
EAN | 5715162895429 |