BOCK, Connector, Screw
097B06270
Compressors Accessories, Hex.head screw M10x75, Legacy BOCK ID: 06270
Product specifications
Characteristic | Value |
---|---|
Brand | BOCK |
Description | Hex.head screw M10x75 |
DG Indicator Profile | Not relevant for dangerous goods |
In scope of WEEE | No |
In scope of WEEE and contain batteries | No |
Legacy BOCK ID | 06270 |
Characteristic | Value |
---|---|
Material Description | Hex.head screw M10x75 |
Product group | Compressors Accessories |
Product line | Danfoss BOCK® |
Product name | Connector |
Product Type | Screw |
General specifications
Characteristic | Value |
---|---|
Gross weight | 53 Gram |
Net weight | 53 Gram |
Characteristic | Value |
---|---|
EAN | 5715162588802 |