BOCK, Miscellaneous, Miscellaneous
097B05261
Compressors spare parts, Bearing shell,lower, Legacy BOCK ID: 05261
Product specifications
Characteristic | Value |
---|---|
Brand | BOCK |
Description | Bearing shell,lower |
DG Indicator Profile | Not relevant for dangerous goods |
In scope of WEEE | No |
In scope of WEEE and contain batteries | No |
Legacy BOCK ID | 05261 |
Characteristic | Value |
---|---|
Material Description | Bearing shell,lower |
Product group | Compressors spare parts |
Product line | Danfoss BOCK® |
Product name | Miscellaneous |
Product Type | Miscellaneous |
General specifications
Characteristic | Value |
---|---|
Gross weight | 5.4 Gram |
Net weight | 5.4 Gram |
Characteristic | Value |
---|---|
EAN | 5715162890448 |