BOCK, Miscellaneous, Miscellaneous
097B05260
Compressors spare parts, Bearing shell,upper, Legacy BOCK ID: 05260
Product specifications
Characteristic | Value |
---|---|
Brand | BOCK |
Description | Bearing shell,upper |
DG Indicator Profile | Not relevant for dangerous goods |
In scope of WEEE | No |
In scope of WEEE and contain batteries | No |
Legacy BOCK ID | 05260 |
Characteristic | Value |
---|---|
Material Description | Bearing shell,upper |
Product group | Compressors spare parts |
Product line | Danfoss BOCK® |
Product name | Miscellaneous |
Product Type | Miscellaneous |
General specifications
Characteristic | Value |
---|---|
Gross weight | 5.3 Gram |
Net weight | 5.3 Gram |
Characteristic | Value |
---|---|
EAN | 5715162890455 |