BOCK, Connector, Hose
097B05171
Compressors spare parts, Insulating hose ø42x14, Legacy BOCK ID: 05171
Product specifications
Characteristic | Value |
---|---|
Brand | BOCK |
Description | Insulating hose ø42x14 |
DG Indicator Profile | Not relevant for dangerous goods |
In scope of WEEE | No |
In scope of WEEE and contain batteries | No |
Legacy BOCK ID | 05171 |
Characteristic | Value |
---|---|
Material Description | Insulating hose ø42x14 |
Product group | Compressors spare parts |
Product line | Danfoss BOCK® |
Product name | Connector |
Product Type | Hose |
General specifications
Characteristic | Value |
---|---|
Gross weight | 1 Gram |
Net weight | 1 Gram |
Characteristic | Value |
---|---|
EAN | 5715162892404 |