BOCK, Connector, Gasket
097B05140
Compressors spare parts, Slide ring, Legacy BOCK ID: 05140
Product specifications
Characteristic | Value |
---|---|
Brand | BOCK |
Description | Slide ring |
DG Indicator Profile | Not relevant for dangerous goods |
In scope of WEEE | No |
In scope of WEEE and contain batteries | No |
Legacy BOCK ID | 05140 |
Characteristic | Value |
---|---|
Material Description | Slide ring |
Product group | Compressors spare parts |
Product line | Danfoss BOCK® |
Product name | Connector |
Product Type | Gasket |
General specifications
Characteristic | Value |
---|---|
Gross weight | 5 Gram |
Net weight | 5 Gram |
Characteristic | Value |
---|---|
EAN | 5715162895221 |