BOCK, Connector, Gasket
097B04427
Compressors spare parts, Gasket set (f.shut-off valve), Legacy BOCK ID: 04427
Product specifications
Characteristic | Value |
---|---|
Brand | BOCK |
Description | Gasket set (f.shut-off valve) |
DG Indicator Profile | Not relevant for dangerous goods |
In scope of WEEE | No |
In scope of WEEE and contain batteries | No |
Legacy BOCK ID | 04427 |
Characteristic | Value |
---|---|
Material Description | Gasket set (f.shut-off valve) |
Product group | Compressors spare parts |
Product line | Danfoss BOCK® |
Product name | Connector |
Product Type | Gasket |
General specifications
Characteristic | Value |
---|---|
Gross weight | 8.5 Gram |
Net weight | 8.5 Gram |
Characteristic | Value |
---|---|
EAN | 5715162891810 |