BOCK, Connector, Ring
097B04248
Compressors spare parts, Protecting ring, Legacy BOCK ID: 04248
Product specifications
Characteristic | Value |
---|---|
Brand | BOCK |
Description | Protecting ring |
DG Indicator Profile | Not relevant for dangerous goods |
In scope of WEEE | No |
In scope of WEEE and contain batteries | No |
Legacy BOCK ID | 04248 |
Characteristic | Value |
---|---|
Material Description | Protecting ring |
Product group | Compressors spare parts |
Product line | Danfoss BOCK® |
Product name | Connector |
Product Type | Ring |
General specifications
Characteristic | Value |
---|---|
Gross weight | 172 Gram |
Net weight | 172 Gram |
Characteristic | Value |
---|---|
EAN | 5715162893296 |