BOCK, Miscellaneous, Miscellaneous
097B04014
Compressors spare parts, Compressor casing, Legacy BOCK ID: 04014
Product specifications
Characteristic | Value |
---|---|
Brand | BOCK |
DG Indicator Profile | Not relevant for dangerous goods |
In scope of WEEE and contain batteries | No |
Legacy BOCK ID | 04014 |
Material Description | Compressor casing |
Characteristic | Value |
---|---|
Product group | Compressors spare parts |
Product line | Danfoss BOCK® |
Product name | Miscellaneous |
Product Type | Miscellaneous |
General specifications
Characteristic | Value |
---|---|
Gross weight | 27 Kilogram |
Net weight | 27 Kilogram |
Characteristic | Value |
---|---|
EAN | 5715162968000 |