BOCK, Motor component, Kit
097B04000
Compressors spare parts, Motor prot.MP10,AC 230V±10%*EX, Legacy BOCK ID: 04000
Product specifications
Characteristic | Value |
---|---|
Brand | BOCK |
Description | Motor prot.MP10,AC 230V±10%*EX |
DG Indicator Profile | Not relevant for dangerous goods |
In scope of WEEE | No |
In scope of WEEE and contain batteries | No |
Legacy BOCK ID | 04000 |
Characteristic | Value |
---|---|
Material Description | Motor prot.MP10,AC 230V±10%*EX |
Power supply | 230V AC |
Product group | Compressors spare parts |
Product line | Danfoss BOCK® |
Product name | Motor component |
Product Type | Kit |
General specifications
Characteristic | Value |
---|---|
Gross weight | 188 Gram |
Net weight | 188 Gram |
Characteristic | Value |
---|---|
EAN | 5715162892732 |