BOCK, Connector, Ring
097B03411
Compressors spare parts, Spacing ring ø25xø9x15, Legacy BOCK ID: 03411
Product specifications
Characteristic | Value |
---|---|
Brand | BOCK |
Description | Spacing ring ø25xø9x15 |
DG Indicator Profile | Not relevant for dangerous goods |
In scope of WEEE | No |
In scope of WEEE and contain batteries | No |
Legacy BOCK ID | 03411 |
Characteristic | Value |
---|---|
Material Description | Spacing ring ø25xø9x15 |
Product group | Compressors spare parts |
Product line | Danfoss BOCK® |
Product name | Connector |
Product Type | Ring |
General specifications
Characteristic | Value |
---|---|
Gross weight | 18 Gram |
Net weight | 18 Gram |
Characteristic | Value |
---|---|
EAN | 5715162895382 |