Danfoss logo
077B_single UL side_B0

Industrial kit, B0

077B7292

Type designation: Industrial kit, Packing format: Industrial pack, Quantity per packing format: 80

Product specifications

Characteristic
Value
Adjusting positionCold
ApprovalCE
Capillary tube length [mm]650 mm
Cold cut-in [°C]5.0 °C
Cold cut-out [°C]1.5 °C
Contains batteriesNo
DG Indicator ProfileNot relevant for dangerous goods
In scope of WEEENo
Material DescriptionThermostat 077B Industrial kit 80pcs/box
Packing formatIndustrial pack
Characteristic
Value
Product groupMechanical cold controls
Product lineAppliance Controls
Product nameIndustrial kit
Product TypeB0
Quantity per packing format80 pc
REACH Candidate List substancesNo
Terminals6,3 x 0,8 mm All
Type designationIndustrial kit
Warm cut-in [°C]12.5 °C
Warm cut-out [°C]9.5 °C

General specifications

Characteristic
Value
Gross weight91 Gram
Net weight60 Gram
Characteristic
Value
Volume0.295 Liter
EAN/UPC5715162980279