
Thermostat, B62
077B3681
Product Type: B62, Type designation: aut. defrost and aux. contact; With constant cut-in temperat., Used for product: Refrig.w.automatic defrost, Warm cut-in [°C]: 3.5, Warm cut-out [°C]: -10, Cold cut-out [°C]: -20, Cold cut-out [°C]: -20, Capillary tube length [mm]: 1300
Product specifications
Characteristic | Value |
---|---|
Adjusted at pressure [mm Hg] | 760 mmHg |
Adjusting position | Cold |
Ambient temperature range [°C] [max] | 65 °C |
Ambient temperature range [°C] [min] | -25 °C |
Approval | BEABCEEACLLC CDC TYSKcURus |
CE evaluated | Yes |
Capillary tube length [mm] | 1300 mm |
China RoHS compliance | Out of scope |
Cold cut-in [°C] | 3.5 °C |
Cold cut-out [°C] | -20.0 °C |
Contain batteries | No |
DG Indicator Profile | Contains Gas |
EU RoHS compliance | Out of scope |
In scope of WEEE | No |
Characteristic | Value |
---|---|
Material Description | Thermostat 077B62, 6-36 amp |
Packing format | Industrial pack |
Product Type | B62 |
Product group | Mechanical cold controls |
Product line | Appliance Controls |
Product name | Thermostat |
Quantity per packing format | 80 pc |
REACH Candidate List substances | No |
Terminals | 6,3 x 0,8 mm All |
Type designation | With constant cut-in temperat.aut. defrost and aux. contact |
UL evaluated | Yes |
Used for product | Refrig.w.automatic defrost |
Warm cut-in [°C] | 3.5 °C |
Warm cut-out [°C] | -10.0 °C |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.099 Kilogram |
Net weight | 0.093 Kilogram |
Characteristic | Value |
---|---|
Volume | 0.295 Liter |
EAN/UPC | 5702424686581 |