
Thermostat, B0
077B1812
Product Type: B0, Type designation: Withaout additional functional, Warm cut-in [°C]: -14.8, Warm cut-out [°C]: -17.5, Cold cut-in [°C]: -19, Cold cut-out [°C]: -22, Capillary tube length [mm]: 800
077B1812
Product specifications
Characteristic | Value |
|---|---|
| Adjusted at pressure [mm Hg] | 760 mmHg |
| Adjusting position | Cold |
| Ambient temperature range [°C] [max] | 65 °C |
| Ambient temperature range [°C] [min] | -25 °C |
| Approval | BEABCEEACLLC CDC TYSKcURus |
| Capillary tube length [mm] | 800 mm |
| Cold cut-in [°C] | -19.0 °C |
| Cold cut-out [°C] | -22.0 °C |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | Thermostat 077B0, 6-36 apm |
Characteristic | Value |
|---|---|
| Packing format | Industrial pack |
| Product group | Mechanical cold controls |
| Product line | Appliance Controls |
| Product name | Thermostat |
| Product Type | B0 |
| Quantity per packing format | 100 pc |
| Terminals | 6,3 x 0,8 mm AllTerminal 4 single |
| Type designation | Withaout additional functional |
| Warm cut-in [°C] | -14.8 °C |
| Warm cut-out [°C] | -17.5 °C |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 76.7 Gram |
| Net weight | 71.7 Gram |
Characteristic | Value |
|---|---|
| Volume | 0.236 Liter |
| EAN/UPC | 5715255309840 |