
Thermostat, B0
077B1752
Product Type: B0, Type designation: Without additional function, Used for product: Freezers without alarm, Warm cut-in [°C]: -15.0, Warm cut-out [°C]: -22.0, Cold cut-in [°C]: -19.0, Cold cut-out [°C]: -26.0, Capillary tube length [mm]: 800
Product specifications
Characteristic | Value |
---|---|
Adjusted at pressure [mm Hg] | 737 mmHg |
Adjusting position | Warm |
Ambient temperature range [°C] [max] | 65 °C |
Ambient temperature range [°C] [min] | -25 °C |
Approval | BEABCEEACLLC CDC TYSKcURus |
CE evaluated | Yes |
Capillary tube length [mm] | 800 mm |
China RoHS compliance | Out of scope |
Cold cut-in [°C] | -19.0 °C |
Cold cut-out [°C] | -26.0 °C |
Contain batteries | No |
DG Indicator Profile | Contains Gas |
EU RoHS compliance | Out of scope |
Enclosed breaked device (EBD) | 077R0379 ref. 1 |
In scope of WEEE | No |
Material Description | Thermostat 077B0, 6-36 amp |
Characteristic | Value |
---|---|
Middle cut-in [°C] | -17.0 °C |
Middle cut-out [°C] | -24.0 °C |
Packing format | Industrial pack |
Product Type | B0 |
Product group | Mechanical cold controls |
Product line | Appliance Controls |
Product name | Thermostat |
Quantity per packing format | 100 pc |
REACH Candidate List substances | No |
Terminals | 6,3 x 0,8 mm All |
Type designation | Without additional function |
UL evaluated | Yes |
Used for product | Freezers without alarm |
Warm cut-in [°C] | -15.0 °C |
Warm cut-out [°C] | -22.0 °C |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.085 Kilogram |
Net weight | 0.08 Kilogram |
Characteristic | Value |
---|---|
EAN/UPC | 5702424502607 |