
Thermostat, B0
077B1717
Product Type: B0, Type designation: Without additional function, Used for product: Refrigerators, Warm cut-in [°C]: 7.6, Warm cut-out [°C]: -3, Cold cut-in [°C]: 2, Cold cut-out [°C]: -11, Capillary tube length [mm]: 1200
Product specifications
Characteristic | Value |
---|---|
Adjusted at pressure [mm Hg] | 760 mmHg |
Adjusting position | Cold |
Ambient temperature range [°C] [max] | 65 °C |
Ambient temperature range [°C] [min] | -25 °C |
Approval | BEABCEEACLLC CDC TYSKcURus |
CE evaluated | Yes |
Capillary tube length [mm] | 1200 mm |
China RoHS compliance | Out of scope |
Cold cut-in [°C] | 2.0 °C |
Cold cut-out [°C] | -11.0 °C |
Contain batteries | No |
DG Indicator Profile | Contains Gas |
EU RoHS compliance | Out of scope |
Enclosed breaked device (EBD) | 077R0379 ref. 1 |
In scope of WEEE | No |
Characteristic | Value |
---|---|
Material Description | Thermostat 077B0, 6-36 amp |
Packing format | Industrial pack |
Product Type | B0 |
Product group | Mechanical cold controls |
Product line | Appliance Controls |
Product name | Thermostat |
Quantity per packing format | 100 pc |
REACH Candidate List substances | No |
Terminals | 6,3 x 0,8 mm All |
Type designation | Without additional function |
UL evaluated | Yes |
Used for product | Refrigerators |
Warm cut-in [°C] | 7.6 °C |
Warm cut-out [°C] | -3.0 °C |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.085 Kilogram |
Net weight | 0.08 Kilogram |
Characteristic | Value |
---|---|
Volume | 0.236 Liter |
EAN/UPC | 5702428512626 |