
Intelligent purging system, IPS 8
084H5006
Air purgers, Parts included: Bolts for flange; Welding flange; Gasket; Screws for top cover, Refrigerants: R717
084H5006
Product specifications
Characteristic | Value |
|---|---|
| Ambient temperature range [°C] [max] | 43 °C |
| Ambient temperature range [°C] [min] | -10 °C |
| Approval | c UL us |
| Connection size [in] | 1 1/4 in |
| Connection size [mm] | 32 mm |
| Connection standard | FLANGE, ANSI |
| Contains batteries | No |
| DG Indicator Profile | Contains Liquids |
| Enclosure rating Nema (~) | 2 |
| Frequency [Hz] | 60 Hz |
| Material Description | IPS 8 Int.purging system NAM S-P |
| Max. purger electr conn points | 8 |
| Max. Working Pressure [bar] | 40.0 bar |
| Number of Phases | 1 |
| Operating current max. [A] | 10.50 A |
| Packing format | Single pack |
| Parts included | Bolts for flangeGasketScrews for top coverWelding flange |
| Power consumption [W] | 1200.0 W |
Characteristic | Value |
|---|---|
| Product accessories | Air purger accessories |
| Product group | Air purgers |
| Product Language | English |
| Product line | Industrial Refrigeration |
| Product name | Intelligent purging system |
| Product Type | IPS 8 |
| Product version | 01 |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1)Lead monoxide (PbO, CAS no. 1317-36-8)Octamethylcyclotetrasiloxane (D4, CAS no. 556-67-2)Decamethylcyclopentasiloxane (D5, CAS no. 541-02-6)Dodecamethylcyclohexasiloxane (D6, CAS no. 540-97-6)2-methyl-1-(4-methylthiophenyl)-2-morpholinopropan-1-one (CAS no. 71868-10-5)Cobalt dichloride (CAS no. 7646-79-9) |
| Refrigerants | R717 |
| SCIP dossier no. | 7a1348e5-8108-4029-a04a-5bb5ea54be95 |
| SCIP dossier product name | IPS8 NAM |
| Sec. circuit refrig. charge [k | 0.1 kg |
| Secondary circuit refrigerant | R290 |
| Serviceable | Air purger spare parts |
| Software version | 8.21 |
| Supply voltage [V] AC | 115 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 141 Kilogram |
| Net weight | 96 Kilogram |
| Volume | 400.353 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255041818 |
| Proposition 65 | Cancer and Reproductive Harm |